text.skipToContent text.skipToNavigation

Catalog No. : ESD313TKK222

Description:  MULTIWAY SWITCH 15KV 3 WAY

UPC: 783786542024

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 3 Way, with (1) Three-Phase Vacuum Switch (2) Single-Phase Interrupters, 200 Amp Terminations, 10 Control
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD