text.skipToContent text.skipToNavigation

Catalog No. : ESD313-TTT-222

Description:  MULTIWAY SWITCHGEAR 35KV-200A

UPC: 783786044269

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 3 Way, with (3) Three-Phase Vacuum Switches, 200 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD