text.skipToContent text.skipToNavigation

Catalog No. : ESD313-TPP-622

Description:  PAD GEAR 3PH 15KV 3WAY 1MVS 2MV1

UPC: 783786491377

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 3 Way, with (1) Three-Phase Vacuum Switch (2) Single-Phase Interrupters, 600/200 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD