text.skipToContent text.skipToNavigation

Catalog No. : ESD312-P-22

Description:  DBL SIDE OADMT SWGR,3PH,15KV,2 WAY

UPC: 783786353361

Multi-Way Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 2 Way, with Three-Phase Vacuum Interrupter, 200 Amp Terminations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD