text.skipToContent text.skipToNavigation

Catalog No. : ESD123KKK6E2PSS

Description:  PADGEAR 25KV MVI 10CONT 600/200 PSS

UPC: 783786414017

Multi-Way Double-Sided Padmount Switch Gear, Single-Phase, 27kV, 3 Way, with (3) Single-Phase Vacuum Interrupters, 600/200 Amp Terminations, 10 Control
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

1-Phase

Classifications

Brand Name

ELASTIMOLD