text.skipToContent text.skipToNavigation

Catalog No. : ESD123-SSS-6E6-S

Description:  PAD GEAR 1PH 27KV 3WAY SW 600A

UPC: 783786453382

Multi-Way Double-Sided Padmount, Single-Phase, 27kV, Three-Way, with (3) Single-Phase MVS Switches, 600 Amp, T-Body, 600 Amp, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

1-Phase

Classifications

Brand Name

ELASTIMOLD