text.skipToContent text.skipToNavigation

Catalog No. : ESD-RISER-18

Description:  18 RISER KIT FOR PADMOUNT GEAR

UPC: 75114153980

Multi-Way Double Side Padmount Switch Gear Riser Kit. 18 inch Riser for 54 x 54 inch Enclosure. #12 Gage (.1046) G90 Hot Dipped Galvanized Steel. Meets ANSI C57.12.28-2005 for Paint Finish. Color Munsell Green - #7GY 3.29/1.5. All Hardware to Bolt to Enclosure is Included.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Application

Double Side Padmount

Classifications

Brand Name

ELASTIMOLD