text.skipToContent text.skipToNavigation

Catalog No. : ESC44B2LA

Description:  6V44W STL PICTOGRAM COMBO 4W

UPC: 782683534576

Pictogram Combination Unit, single face, Colour: black, Battery Type: lead-calcium, Battery Wattage: 44W, 120/347VAC, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD