text.skipToContent text.skipToNavigation

Catalog No. : ESC28W2LBDF

Description:  6V 28W LED COMBO PICTO 5W-LED

UPC: 787321122368

Pictogram Combination Unit, double face, Colour: factory white, Battery Type: lead-calcium, Battery Wattage (W): 28, 120/347VAC, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting