text.skipToContent text.skipToNavigation

Catalog No. : ESC28W2LA

Description:  6V28W STL PICTOGRAM COMBO

UPC: 782683401632

Pictogram Combination Unit, single face, Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 28W, 120/347VAC, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Legend illuminated by long-life white LED’s
  • Comes standard with two high-performance 4-watt MR16 LED lamps
  • Sealed, maintenance-free 6 volt Lead-Calcium battery

Descriptors

Category

Emergency Lighting

Documents/Support Tools

SDS

Click here