text.skipToContent text.skipToNavigation

Catalog No. : ESC28B2LADF

Description:  6V28W STEEL EM PICTO COMBO DF BLK

UPC: 782683519108

Pictogram Combination Unit, double face, Colour: black, Battery Type: lead-calcium, Battery Wattage: 28W, 120/347VAC, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Emergency Lighting