Catalog No. : ESC28B2LA
Description: 6V28W STL PICTOGRAM COMBO
UPC: 782683492180
Pictogram Combination Unit, single face, Colour: black, Battery Type: lead-calcium, Battery Wattage: 28W, 120/347VAC, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Legend illuminated by long-life white LED’s
- Comes standard with two high-performance 4-watt MR16 LED lamps
- Sealed, maintenance-free 6 volt Lead-Calcium battery
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.