text.skipToContent text.skipToNavigation

Catalog No. : ESC1280W2LJNEXRFD3

Description:  12V80W STL PICTO COMBO C/W NEXRF D3

UPC: 782683569257

Pictogram Combination Unit, single face, Colour: factory white, Battery Type: lead-calcium, Battery Wattage (W): 80, 120/347VAC, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, self-powered, NEXUS wireless system interface, time delay (15 minutes), Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting