text.skipToContent text.skipToNavigation

Catalog No. : ESC1280B2LJU

Description:  12V STL EM PICTO COMBO SF BLK AD

UPC: 782683569912

Pictogram Combination Unit, single face, Colour: black, Battery Type: lead-calcium, Battery Wattage: 80W, 120/347VAC, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, self-powered, diagnostics, audible, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting