text.skipToContent text.skipToNavigation

Catalog No. : ESC1250WU

Description:  12V50W STL PICTOGRAM CMBO AT NO HDS

UPC: 782683566607

Pictogram Combination Unit, single face, Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 50W, 120/347VAC, Voltage DC: 12V, no lamps, self-powered, diagnostics, audible, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting