text.skipToContent text.skipToNavigation

Catalog No. : ESC1250W2LIUTP

Description:  12V50W STL PICTOGRAM COMBO AD TP 5W

UPC: 787321174800

Pictogram Combination Unit, single face, Colour: factory white, Battery Type: lead-calcium, Battery Wattage (W): 50, 120/347VAC, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, self-powered, diagnostics, audible, tamper-proof screws, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting