text.skipToContent text.skipToNavigation

Catalog No. : ESC1250W2LGUN

Description:  12V50W STL PICTO COMBO ADNA 4W

UPC: 787321121095

Pictogram Combination Unit, single face, Colour: factory white, Battery Type: lead-calcium, Battery Wattage (W): 50, 120/347VAC, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, self-powered, diagnostics, non-audible, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting