text.skipToContent text.skipToNavigation

Catalog No. : ES53-G

Description:  SEALNG HUBMALE-1-1/2IN/FEM-1IN GRY

UPC: 704508371302

PVC Coated Sealing Hub without Sealing Gasket, Female Hub Size 1 Inch/27 Metric, Male Hub Size 1-1/2 Inch/41 Metric, Approximate Internal Volume In Cubic Inch 3.2, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Application

Seal Vertical Conduit Risers at Switchgear and Motor Control Centers, Sheet Metal Structures or Cast Boxes and Enclosures

Specifications

Material

Iron

Color

Gray

Classifications

Brand Name

Ocal

Standard

UL 1203, CSA

Dimensions

Trade Size

Male 1-1/2 in , Female 1 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001180 Screw connection for protective metallic hose

Nominal diameter

41 mm

Nominal size in inch

1 1/2 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Material housing

Other

Surface protection

Other