text.skipToContent text.skipToNavigation

Catalog No. : ES3WI

Description:  STEEL PICTOGRAM SIGN SP

UPC: 782683431820

Pictogram Exit Sign, universal face, universal mount, Housing Colour: factory white, self-powered, 120 to 347VAC, Battery Type: nickel-cadmium, Height of 7.625 inches (0.635 ft, 193.675 mm., 19.368 cm, 0.194 m), Length of 12.125 inches (1.01 ft, 307.975 mm., 30.798 cm, 0.308 m), Width of 2.125 inches (0.177 ft, 53.975 mm., 5.398 cm, 0.054 m), Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  electrification.us.abb.com
  • Based on a modular design, this product comes pre-assembled for quick, easy installation
  • Two-wire universal AC input: 120 to 347VAC, twowire standard DC input: 6 to 24VDC
  • Energy efficient consumes less than 2.5 Watts in AC mode and only 1W in DC-remote
  • Easy access to wiring entry for all mounting options
  • Canopy mounting system designed specifically for ease of installation

Descriptors

Category

Emergency Lighting