text.skipToContent text.skipToNavigation

Catalog No. : ES2WU

Description:  STEEL PICTO SIGN DF WS ACDC

UPC: 782683385109

Pictogram Exit Sign, double face, universal mount, Housing Colour: factory white, 120 to 347VAC, 6 to 24VDC
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Based on a modular design, this product comes pre-assembled for quick, easy installation
  • Two-wire universal AC input: 120 to 347VAC, twowire standard DC input: 6 to 24VDC
  • Energy efficient consumes less than 2.5 Watts in AC mode and only 1W in DC-remote
  • Easy access to wiring entry for all mounting options
  • Canopy mounting system designed specifically for ease of installation

Descriptors

Category

Emergency Lighting