Catalog No. : ES1WUX2
Description: STEEL PICTO OP.FC SF WS ACDC 2LED
UPC: 787321158053
special wording - 2 LED strips, Pictogram Exit Sign, single face, universal mount, Housing Colour: factory white, 120 to 347VAC, 6 to 24VDC, Height of 7.625 inches (0.635 ft, 193.675 mm., 19.368 cm, 0.194 m), Length of 12.125 inches (1.01 ft, 307.975 mm., 30.798 cm, 0.308 m), Width of 2.125 inches (0.177 ft, 53.975 mm., 5.398 cm, 0.054 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.