text.skipToContent text.skipToNavigation

Catalog No. : ES1GI

Description:  STEEL PICTOGRAM SIGN SP

UPC: 782683557117

Pictogram Exit Sign, single face, universal mount, Housing Colour: grey, self-powered, 120 to 347VAC, Battery Type: nickel-cadmium, Height of 7.625 inches (193.675 mm.), Length of 12.125 inches (307.975 mm.), Width of 2.125 inches (53.975 mm.), Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting