text.skipToContent text.skipToNavigation

Alternate Catalog No. : ES145 1/2

Catalog No. : ES1451/2

Description:  SWIVEL AND JAM NUT 1/2IN STL

UPC: 616013322390

Nut, Swivel and Jam, Size 1/2 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel nuts

Specifications

Material of Construction

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here