text.skipToContent text.skipToNavigation

Alternate Catalog No. : ES142 1/2 1 1/2

Catalog No. : ES1421/211/2

Description:  SEISMIC BRACING ROD STIFFENER CONN

UPC: 616013322338

Bolt, Seismic Bracing, Bolt Diameter 1/2 Inch, Length 1-1/2 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • GoldGalv finish provides all the features and protection without the use of chemical compound

Descriptors

Category

Channel nuts

Special Features

GoldGalv finish provides all the features and protection without the use of chemical compound

Application

For use with channel and channel fittings

Specifications

Material of Construction

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here