text.skipToContent text.skipToNavigation

Catalog No. : ERSFH8414FCG

Description:  60A,ILK,3P4W W/ 20A DUP GFCI REC

UPC: 708917161394

60 Amp, 480V Combination Interlocked Transformer Disconnect Automotive/Heavy Industrial I-Beam Web Mount, 3 Pole 4 Wire With 20 Amp DUP GFCI Receptacle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Quickest way to expand or build a single voltage factory or facility, with voltage combinations available at every power drop.

Application

Quickest way to expand or build a single voltage factory or facility, with voltage combinations available at every power drop.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Material

Steel

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

3