text.skipToContent text.skipToNavigation

Catalog No. : ERSFH8414FBF

Description:  60A,ILK,3P4W W/ 20A DUP CONV REC

UPC: 708917271345

60 Amps, Interlock, 3 Poles 4 Wires, Column Mounting, Fused 480V Power Receptacle with 125V Aux Recpts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Classifications

Brand Name

Russellstoll