text.skipToContent text.skipToNavigation

Catalog No. : ERG740

Description:  CRIMP TOOL FOR RSK CONNECTORS

UPC: 5414363077312

Crimps Shield-Kon One-piece RSK Connectors
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ergonomic hand tool with Shure-Stake mechanism.

Descriptors

Category

Wire lug crimping tool

Special Features

Ergonomic hand tool with Shure-Stake mechanism.

Specifications

Handle Type

Palm Grip

Classifications

Brand Name

Application Tooling

Dimensions

Overall Length

8.27 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000168 Crimp tool cable lugs, cable end sleeves, screen connection

Suitable for

Screen connector

Compression shape

Hexagon

Cross section

0.2047-.82 mm²

AWG-range

24-18

Length

210 mm

With locking device (for mechanical tools)

Y

Construction/operation

Mechanical

Inserts exchangeable

Y

Number of included inserts

0

With automatic return

Y

Documents/Support Tools

Instruction Sheet

Click here