text.skipToContent text.skipToNavigation

Catalog No. : ERG120

Description:  CABLE TIE INSTALL TOOL 50-120LB

UPC: 786209867308

Ergonomic Hand Tool for Nylon Cable Ties 50-120 Pounds, 4.67mm (0.184 Inches) - 7.64mm (0.301 Inches) Cable Tie Widths
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Lightweight, break-through ergonomic design to reduce user stress and strain. 360 degree rotating nose enables operation from any position. Front-access tension-adjustment wheel permits fast, easy changes.
  • Cable Tie installation.

Descriptors

Category

Cable tie gun

Special Features

Lightweight, break-through ergonomic design to reduce user stress and strain. 360 degree rotating nose enables operation from any position. Front-access tension-adjustment wheel permits fast, easy changes.

Application

Cable Tie installation

Specifications

Material

Polymer

Tensile Strength

50 to 120 pounds , 222 to 533 newtons

Handle Type

Palm Grip

Cable Tie Material

Nylon 6.6

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 241 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000453 Cable tie tool

Material cable tie

Plastic

Width cable tie

.184-.301 mm

Tensioning strength

Adjustable

Material tool

Other

Property

Automatic cut off

MIL specified

N

Documents/Support Tools

Sales Drawing

Click here

Click here