Catalog No. : ERG1-WS
Description: SELF ADJUST WIRE STRIPPER 22-10 AWG
UPC: 786210863221
Wire Cutting/Stripping Tool 22-10 AWG
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Integral Cutter and Self-adjusting Stripper, Adjustable Strip Length, Interchangable Cassettes for Various Insulations
- Crimping Terminals
Descriptors
|
Category |
Wire & Cable Strippers |
|
Special Features |
Integral Cutter and Self-adjusting Stripper, Adjustable Strip Length, Interchangable Cassettes for Various Insulations |
|
Application |
Crimping Terminals |
Specifications
|
Handle Type |
Palm Grip |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC000163 Cable stripping tool
|
Strip range AWG |
22-10 |