Catalog No. : ERG-5457
Description: CRIMP TOOL TO GOUND SLEEVE GSC500
UPC: 5414363113324
Descriptors
|
Category |
Wire lug crimping tool |
Specifications
|
Handle Color |
Black / Orange |
Classifications
|
Brand Name |
Application Tooling |
|
Suitable for |
Screen connector |
|
Compression shape |
Hexagon |
|
Length |
252 mm |
|
With locking device (for mechanical tools) |
Y |
|
Construction/operation |
Mechanical |
|
Inserts exchangeable |
N |
|
Number of included inserts |
0 |
|
With automatic return |
Y |