Catalog No. : ER044
Description: CABLE TIE SST ID TAG STRIPS (10 CHA
UPC: 786210098715
Descriptors
|
Category |
Slip on wire marker |
Specifications
|
Material |
316 Stainless Steel |
|
Temperature Rating |
-112 to 1000 F |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Length |
5.14 in , 130.58 mm |
|
Width |
0.38 in , 9.65 mm |
Sustainability
| Environmental product declaration |
|
Model |
Other |
|
Material |
Stainless steel |
|
Length |
130.58 mm |
|
Length |
5.14 inch |
|
Width |
9.65 mm |
|
Width |
0.4 inch |
|
Imprint |
None |
Documents/Support Tools
|
Sales Drawing |