Catalog No. : ER024
Description: CABLE TIE SST ID TAG .38X.4IN - O/0
UPC: 786210098470
Descriptors
|
Category |
Slip on wire marker |
Specifications
|
Material |
316 Stainless Steel |
|
Legend |
O/0 |
|
Temperature Rating |
-112 to 1000 F |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Length |
0.445 In , 11.3 mm |
|
Width |
0.375 in , 9.52 mm |
|
Model |
Other |
|
Material |
Stainless steel |
|
Length |
11.3 mm |
|
Length |
0.44 inch |
|
Width |
9.52 mm |
|
Width |
0.37 inch |
|
Imprint |
Other |
Documents/Support Tools
|
Sales Drawing |