text.skipToContent text.skipToNavigation

Catalog No. : ER009

Description:  CABLE TIE SST ID TAG .31 X .34- W

UPC: 786210378879

316 Stainless Steel Cable Tie Identification Tag, Length of 7.84 (0.31 Inches), Width of 8.63mm (0.34 Inches), W
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

316 Stainless Steel

Legend

A

Temperature Rating

-112 to 1000 F

Classifications

Brand Name

Ty-Rap

Dimensions

Length

0.315 in , 8 mm

Width

0.34 in , 8.63 mm