Catalog No. : ER008
Description: CABLE TIE SST ID TAG .31X.34 -7
UPC: 786210378862
Descriptors
|
Category |
Slip on wire marker |
Specifications
|
Material |
316 Stainless Steel |
|
Legend |
A |
|
Temperature Rating |
-112 to 1000 F |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Length |
0.315 in , 8 mm |
|
Width |
0.34 in , 8.63 mm |
Sustainability
| Environmental product declaration |
EPD TY-RAPĀ® Mounting Bases US |
|
Imprint |
Letters |
|
Width |
0.34 inch |
|
Width |
8.63 mm |
|
Length |
0.31 mm |
|
Length |
7.84 inch |
|
Material |
Stainless steel |
|
Model |
Other |
Documents/Support Tools
|
Sales Drawing |