text.skipToContent text.skipToNavigation

Catalog No. : EPU675SVO4560

Description:  PG 1PC FIT 6IN 75W SOL VO 45D60R

UPC: 785055622963

Made or assembled in Canada.

Pre-galvanized steel fitting 6 inches side rail height 75 inches width solid vertical outside bend 45 degree 60 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

75 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

45°

Cable ladder width

75 inch

Inner radius

60 inch

Material

Steel