Catalog No. : EPH1616
Description: High Temp 90D Fitting NC16-NC16
UPC: 5020963804212
Descriptors
Category |
Electrical conduit elbow |
Special Features |
One-Piece External Design for Unrestricted Bore and Quick Assembly with No Tools |
Application |
Designed to Snap Together Over All Types of Slit and Unslit Conduit, Maintaining Maximum Conduit Bore |
Specifications
Material |
High Temperature Polyamide/Nylon |
Color |
Dark Orange |
Flexibility |
Rigid |
Classifications
Brand Name |
Harnessflex |
Standard |
RoHS, Conforms with End of Life Vehicle Directive (ELV) EU200/53/EC |
Dimensions
Size |
NC16/NW13 to NC16/NW13 |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Degree of protection (IP) |
IP40 |
Model |
Corner piece |
Nominal size |
16-16 mm |
Colour |
Other |