Catalog No. : EPH12S12
Description: HIGH TEMP ELBOW NC12 - NC12
UPC: 5020963804427
Descriptors
Category |
Electrical conduit elbow |
Special Features |
One-Piece External Design for Unrestricted Bore and Quick Assembly with No Tools |
Application |
Designed to Snap Together Over All Types of Slit and Unslit Conduit, Maintaining Maximum Conduit Bore |
Specifications
Material |
High Temperature Polyamide/Nylon |
Color |
Dark Orange |
Flexibility |
Rigid |
Classifications
Brand Name |
Harnessflex |
Standard |
RoHS, Conforms with End of Life Vehicle Directive (ELV) EU200/53/EC |
Dimensions
Size |
NC12/NW10 to NC12/NW10 |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Degree of protection (IP) |
IP40 |
Model |
Corner piece |
Nominal size |
12-12 mm |
Colour |
Other |