text.skipToContent text.skipToNavigation

Catalog No. : EP3WI

Description:  NP PICTO WT UNIV FC120-347VAC SPWRD

UPC: 782683446879

Pictogram Exit Sign, universal face, universal mount, Colour: factory white, Battery Type: nickel-cadmium, 120 to 347VAC, self-powered, Height of 8 inches (0.667 ft, 203.2 mm., 20.32 cm, 0.203 m), Length of 12.125 inches (1.01 ft, 307.975 mm., 30.798 cm, 0.308 m), Width of 2.125 inches (0.177 ft, 53.975 mm., 5.398 cm, 0.054 m), Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Long-life white LED light source
  • Two-wire universal AC input: 120 to 347VAC, two-wire standard DC input: 6 to 24VDC
  • Energy efficient consumes less than 2.5W in AC mode and only 1W in DC-remote

Descriptors

Category

Emergency Lighting