text.skipToContent text.skipToNavigation

Catalog No. : EP2WI

Description:  NP PICTO DF WH UNIV SPWRD

UPC: 782683458414

Pictogram Exit Sign, double face, universal mount, Colour: factory white, Battery Type: nickel-cadmium, 120 to 347VAC, self-powered, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Long-life white LED light source
  • Two-wire universal AC input: 120 to 347VAC, two-wire standard DC input: 6 to 24VDC
  • Energy efficient consumes less than 2.5W in AC mode and only 1W in DC-remote

Descriptors

Category

Emergency Lighting