text.skipToContent text.skipToNavigation

Catalog No. : EP1WUVR

Description:  NP PICTO SF WH UNIV AC/DC C/W VR

UPC: 782683514202

Pictogram Exit Sign, single face, universal mount, Colour: factory white, 120 to 347VAC, Voltage DC: 6 to 24V, vandal-resistant shield and tamper-proof screws
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Long-life white LED light source
  • Two-wire universal AC input: 120 to 347VAC, two-wire standard DC input: 6 to 24VDC
  • Energy efficient consumes less than 2.5W in AC mode and only 1W in DC-remote

Descriptors

Category

Emergency Lighting