Catalog No. : EP1WU120
Description: PICTO SIGN X30 SF WS 120VAC/DC
UPC: 787321132329
Pictogram Exit Sign, single face, universal mount, Colour: factory white, 120 to 347VAC, Voltage DC: 120V, Height of 8 inches (0.667 ft, 203.2 mm., 20.32 cm, 0.203 m), Length of 12.125 inches (1.01 ft, 307.975 mm., 30.798 cm, 0.308 m), Width of 2.125 inches (0.177 ft, 53.975 mm., 5.398 cm, 0.054 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.