Catalog No. : EP1W24
Description: NP PICTO SF WH UNIV 6-24VDC
UPC: 782683545404
Pictogram Exit Sign, single face, universal mount, Colour: factory white, Voltage DC: 6 to 24V, Height of 8 inches (0.667 ft, 203.2 mm, 20.32 cm, 0.203 m), Length of 12.125 inches (1.01 ft, 307.975 mm, 30.798 cm, 0.308 m), Width of 2.125 inches (0.177 ft, 53.975 mm, 5.398 cm, 0.054 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.