text.skipToContent text.skipToNavigation

Catalog No. : ENTSNA-100

Description:  SNAP-IN ADPTR 1IN BLUE PC

UPC: 34481020103

Made or assembled in Canada. Carlon ENT Light, flexible and strong nonmetallic raceway system for use in walls, floors and non-plenum ceilings.

ENT Non-Metallic One-Piece Snap-In Adapter, Size 1 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To terminate ENT tubing to a box or enclosure.
  • Blue.

Descriptors

Category

Electrical wire or cable raceway

Special Features

Snap-In

Application

When one-piece quick connect snap-in terminator adapters are installed in a concrete application, Carlons flat sealing washers must be used on the box connection ends.

Specifications

Color

Blue

Material

Polycarbonate

Classifications

Brand Name

Carlon

Dimensions

Length

1.856 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001469 Protective hose adapter

With outer thread

N

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing