text.skipToContent text.skipToNavigation

Catalog No. : ENTCPLG-100

Description:  1 INCH ENT COUPLING

UPC: 34481020097

Made or assembled in Canada. Carlon ENT Light, flexible and strong nonmetallic raceway system for use in walls, floors and non-plenum ceilings.

ENT Non-Metallic One-Piece Quick Connect Coupling, Size 1 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembles in Canada.
  • To join two pieces of ENT together.
  • Blue.

Descriptors

Category

Electrical wire or cable raceway

Special Features

Quick Connect couplings and threaded adapters are concrete-tight when used with Carlon ENT.

Application

Suitable for damp locations.

Specifications

Color

Blue

Material

Polycarbonate

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
ETIM EC001172 Coupler for corrugated plastic hoses

Material

Plastic

Material quality

Other

Model

Straight

Nominal size

25.4-25.4 mm

Colour

Other