Catalog No. : ENTCPLG-075-V2
Description: 3/4 IN ENT COUPLING
UPC: 34481023449
Made or assembled in Canada. Carlon ENT Light, flexible and strong nonmetallic raceway system for use in walls, floors and non-plenum ceilings.
Quick connect coupling for ENT tubing. Size 3/4 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembles in Canada.
- To join two pieces of ENT together.
- Blue.
Descriptors
Category |
Electrical fittings |
Special Features |
Quick Connect couplings and threaded adapters are concrete-tight when used with Carlon ENT |
Application |
Suitable for damp locations |
Classifications
Brand Name |
Carlon |
Standard |
UL E137781, CSA AP58382 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001172 Coupler for corrugated plastic hoses
Material |
Plastic |
Material quality |
Other |
Colour |
Grey |