text.skipToContent text.skipToNavigation

Catalog No. : ENC2W12N60LI

Description:  12V60W NEMA-4X LED COMBO PICTOGRAM

UPC: 782683553317

Pictogram Combination Unit, double face, universal mount, Arrows/Chevron Direction: standard film, Colour: factory white, 120/347VAC, diagnostics, non-audible, Unit Type: NEMA-4X and NSF, Battery Type: nickel-cadmium, Battery Wattage: 60W, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting