text.skipToContent text.skipToNavigation

Catalog No. : ENC2D9W6N36LAU

Description:  6V36W NM-4X LD CMBO PICTO AD_90DOWN

UPC: 782683572448

Pictogram Combination Unit, double face, universal mount, Arrows/Chevron Direction: arrow down 90 Degrees , Colour: factory white, 120/347VAC, diagnostics, audible, Unit Type: NEMA-4X and NSF, Battery Type: nickel-cadmium, Battery Wattage: 36W, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting