text.skipToContent text.skipToNavigation

Catalog No. : ENC2D9W12N60LJNEXRF

Description: 

UPC:

Pictogram Combination Unit, double face, universal mount, Arrows/Chevron Direction: arrow down 90°, Colour: factory white, 120/347VAC, NEXUS wireless system interface, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Battery Wattage (W): 60, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/