text.skipToContent text.skipToNavigation

Catalog No. : ENC2D4B12N60LIU

Description:  12V60W NEMA-4X LED CMBO PCTO AD 45D

UPC: 787321206778

Pictogram Combination Unit, double face, universal mount, Arrows/Chevron Direction: arrow down 45°, Colour: black, 120/347VAC, diagnostics, audible, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Battery Wattage (W): 60, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Emergency Lighting