text.skipToContent text.skipToNavigation

Catalog No. : ENC1W6N36

Description:  6V NEMA-4X LED COMBO PICTOGRAM

UPC: 782683569660

Pictogram Combination Unit, single face, universal mount, Arrows/Chevron Direction: standard film, Colour: factory white, 120/347VAC, diagnostics, non-audible, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Battery Wattage (W): 36, Voltage DC: 6V, Lamp Type: no lamps, self-powered, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting